(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Due to Corona virus (2019-nCoV) outbreak, some suppliers must stop operation to follow additional precautionary measures until further notice. Some products delivery may be delay. Masks and other sanitary related products are suspended. Apologize for any inconvenience caused.

Short Anchor Import Goods【100 Pieces Per Package】

Short Anchor Import Goods

[Nominal M] 3/8
[Material] Steel
[Surface Processing] Trivalent White

Part Number

Configured Part Number is shown.

ABSHA-ST3W-W3/8-30

Part Number
ABSHA-ST3W-W3/8-30
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

100 Pieces Per Package

5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material Steel Surface Treatment Trivalent White
Nominal W 3/8 Length(mm) 30 Thread Length(mm) 11.5
Sales Unit Packed Goods O.D. 12

Please check the type/dimensions/specifications of the part ABSHA-ST3W-W3/8-30 in the Short Anchor Import Goods series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)