(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Due to Corona virus (2019-nCoV) outbreak, some suppliers must stop operation to follow additional precautionary measures until further notice. Some products delivery may be delay. Masks and other sanitary related products are suspended. Apologize for any inconvenience caused.

Spiker

Spiker

[Nominal W] 3/8, 1/2
[Material] Steel
[Surface Processing] Bright Chromate Plating

Part Number

Configured Part Number is shown.

Part Number
ABSPBL-STU-W1/2-45
ABSPBL-STU-W3/8-40
ABSPBL-STU-W3/8-50
ABSPGR-STU-W1/2-45
ABSPGR-STU-W3/8-40
ABSPGR-STU-W3/8-50
ABSPWH-STU-W1/2-45
ABSPWH-STU-W3/8-40
ABSPWH-STU-W3/8-50
ABSPYE-STU-W1/2-45
ABSPYE-STU-W3/8-40
ABSPYE-STU-W3/8-50
Part NumberVolume DiscountDays to ShipNominal W Length
(mm)
Color
13 Day(s) or more 1/245Blue
13 Day(s) or more 3/840Blue
13 Day(s) or more 3/850Blue
13 Day(s) or more 1/245Green
13 Day(s) or more 3/840Green
13 Day(s) or more 3/850Green
13 Day(s) or more 1/245White
13 Day(s) or more 3/840White
13 Day(s) or more 3/850White
13 Day(s) or more 1/245Yellow
13 Day(s) or more 3/840Yellow
13 Day(s) or more 3/850Yellow

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material Steel Surface Treatment Bright Chromate Plating
Sales Unit Low Quantity

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)