(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Due to Corona virus (2019-nCoV) outbreak, some suppliers must stop operation to follow additional precautionary measures until further notice. Some products delivery may be delay. Masks and other sanitary related products are suspended. Apologize for any inconvenience caused.

Deck Punch

Deck Punch

[Nominal M] 6, 8
[Nominal W] 3/8
[Material] Steel · Stainless Steel
[Surface Processing] None, Bright Chromate Plating, Chromate Plating

Part Number

Configured Part Number is shown.

Part Number
ABDPBL-STU-W3/8-20
ABDPBL-SUS-W3/8-20
ABDPGR-STU-W3/8-20
ABDPGR-SUS-W3/8-20
ABDPOR-STU-W3/8-20
ABDPOR-SUS-W3/8-20
ABDPWH-STU-W3/8-20
ABDPWH-SUS-W3/8-20
ABDPYE-STU-W3/8-20
ABDPYE-SUS-W3/8-20
Part NumberVolume DiscountDays to ShipMaterial Surface Treatment Color
13 Day(s) or more SteelBright Chromate PlatingBlue
13 Day(s) or more Stainless SteelNABlue
13 Day(s) or more SteelBright Chromate PlatingGreen
13 Day(s) or more Stainless SteelNAGreen
13 Day(s) or more SteelBright Chromate PlatingOrange
13 Day(s) or more Stainless SteelNAOrange
13 Day(s) or more SteelBright Chromate PlatingWhite
13 Day(s) or more Stainless SteelNAWhite
13 Day(s) or more SteelBright Chromate PlatingYellow
13 Day(s) or more Stainless SteelNAYellow

Loading...

  1. 1

Basic Information

Type Anchor Bolt Nominal W 3/8 Length(mm) 20
Sales Unit Low Quantity

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)