(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery after the government issued an order to restrict movement. Same day ship out services will not be available until further notice. Kindly contact us at +60 3 7960 8499 or +60 14 3376 155 or +60 14 3069 308 for any further assistance. Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat).

Keystoman KMZ

Keystoman KMZ

[Nominal W] 3/8
[Material] Steel
[Surface Processing] Bright Chromate Plating

Part Number

Configured Part Number is shown.

Part Number
ABKMZBL-STU-W3/8-30
ABKMZGR-STU-W3/8-30
ABKMZOR-STU-W3/8-30
ABKMZPK-STU-W3/8-30
ABKMZPP-STU-W3/8-30
ABKMZWH-STU-W3/8-30
ABKMZYE-STU-W3/8-30
Part NumberVolume DiscountDays to ShipColor
13 Day(s) or more Blue
13 Day(s) or more Green
13 Day(s) or more Orange
13 Day(s) or more Pink
13 Day(s) or more Purple
13 Day(s) or more White
13 Day(s) or more Yellow

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material Steel Surface Treatment Bright Chromate Plating
Nominal W 3/8 Length(mm) 30 Sales Unit Low Quantity

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)