(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery after the government issued an order to restrict movement. Same day ship out services will not be available until further notice. Kindly contact us at +60 3 7960 8499 or +60 14 3076 319 or +60 14 3376 155 for any further assistance. Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat).

Spring Hanger SHD (ABSHDGR-STU-W3/8-50)

Spring Hanger SHD ABSHDGR-STU-W3/8-50

[Nominal M] 10, 12
[Nominal W] 3/8, 1/2, 5/8
[Material] Steel
[Surface Treatment] Bright Chromate Plating / Chromate Plating

Part Number

Configured Part Number is shown.

ABSHDGR-STU-W3/8-50

Spring Hanger SHD: Related Image

Part Number
ABSHDGR-STU-W3/8-50
Part NumberVolume DiscountDays to ShipNominal W Operating Wall Thickness
(mm)
Color
13 Day(s) or more 3/850Green

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material Steel Surface Treatment Bright Chromate Plating
Sales Unit Low Quantity

Please check the type/dimensions/specifications of the part ABSHDGR-STU-W3/8-50 in the Spring Hanger SHD series.

Products like this...

Part Number
ABSHDBL-STUA-W1/2-25
ABSHDBL-STUA-W3/8-25
ABSHDGR-STU-W1/2-50
ABSHDGR-STU-W5/8-50
ABSHDGR-STUA-W1/2-25
ABSHDGR-STUA-W3/8-25
Part NumberVolume DiscountDays to ShipNominal W Operating Wall Thickness
(mm)
Color
13 Day(s) or more 1/225Blue
13 Day(s) or more 3/825Blue
13 Day(s) or more 1/250Green
13 Day(s) or more 5/850Green
13 Day(s) or more 1/225Green
13 Day(s) or more 3/825Green

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)