(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery after the government issued an order to restrict movement. Same day ship out services will not be available until further notice. Kindly contact us at +60 3 7960 8499 or +60 14 3076 319 or +60 14 3376 155 for any further assistance. Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat).

Slidart SDZ

Slidart SDZ

[Nominal W] 3/8
[Material] Steel
[Surface Processing] None

Part Number

Configured Part Number is shown.

Part Number
ABSDZBL-ST-W3/8-50
ABSDZBL-ST-W3/8-100
ABSDZGR-ST-W3/8-50
ABSDZGR-ST-W3/8-100
ABSDZWH-ST-W3/8-50
ABSDZWH-ST-W3/8-100
ABSDZYE-ST-W3/8-50
ABSDZYE-ST-W3/8-100
Part NumberVolume DiscountDays to ShipOperating Wall Thickness
(mm)
Color
13 Day(s) or more 25–50Blue
13 Day(s) or more 50~100Blue
13 Day(s) or more 25–50Green
13 Day(s) or more 50~100Green
13 Day(s) or more 25–50White
13 Day(s) or more 50~100White
13 Day(s) or more 25–50Yellow
13 Day(s) or more 50~100Yellow

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material Steel Surface Treatment NA
Nominal W 3/8 Sales Unit Low Quantity

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)