Deck-Man DMZ

Deck-Man DMZ

[Nominal W] 3/8
[Material] Steel
[Surface Processing] None

Part Number

Configured Part Number is shown.

Part Number
ABDMZBL-ST-W3/8-60
ABDMZGR-ST-W3/8-60
ABDMZWH-ST-W3/8-60
ABDMZYE-ST-W3/8-60
Part NumberVolume DiscountDays to ShipColor
14 Day(s) or more Blue
14 Day(s) or more Green
14 Day(s) or more White
14 Day(s) or more Yellow

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material Steel Surface Treatment NA
Nominal W 3/8 Length(mm) 60 Sales Unit Low Quantity

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)