(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery after the government issued an order to restrict movement. Same day ship out services will not be available until further notice. Kindly contact us at +60 3 7960 8499 or +60 14 3376 155 or +60 14 3069 308 for any further assistance. Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat).
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:00 to 21:30 (MYT) 29/3/2020. We apologize for the inconvenience.

Deck-Man DMZ-L

Deck-Man DMZ-L

[Nominal W] 3/8
[Material] Steel
[Surface Processing] None

Part Number

Configured Part Number is shown.

Part Number
ABDMZLBL-ST-W3/8-60
ABDMZLGR-ST-W3/8-60
ABDMZLWH-ST-W3/8-60
ABDMZLYE-ST-W3/8-60
Part NumberVolume DiscountDays to ShipColor
13 Day(s) or more Blue
13 Day(s) or more Green
13 Day(s) or more White
13 Day(s) or more Yellow

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material Steel Surface Treatment NA
Nominal W 3/8 Length(mm) 60 Sales Unit Low Quantity

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)