PPS Spacer (Hexagonal) / Thread Fixing Adhesive / BSP-WE

Brand :
HIROSUGI-KEIKI
Caution
Product Description
[Nominal of Thread (M)] 2.6/3/4
Main Body
[Material] PPS (Polyphenylene Sulfide) Grade #1140A1 40% Glass Fiber Filled
[Color] Brown
[Heat Warping Temperature] 1.82 MPa: 110°C
[UL Standard] UL94V-0 (Materials)
Threaded
[Material] Free-Cutting Brass (C3604BD), Cadmium Content Less than 75 ppm
[Processing] Nickel Plating (Ni)