SW Brass Spacer (Hexagonal) / WSB-SDE

SW Brass Spacer (Hexagonal) / WSB-SDE

[Nominal of Thread (M)] 3/4
Main Body
[Material] Free-Cutting Brass (C3604BD), Cadmium Content Less than 75 ppm
[Processing] Nickel Plating (Ni)
Spring washer
[Material] Phosphor Bronze (C5191W)
[Processing] Nickel Plating (Ni)
Duracon Flat Washer
[Material] Duracon (POM)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WSB-306.5SDE
WSB-307.5SDE
WSB-308.5SDE
WSB-310.5SDE
WSB-312.5SDE
WSB-315.5SDE
WSB-318.5SDE
WSB-320.5SDE
WSB-325.5SDE
WSB-330.5SDE
WSB-335.5SDE
WSB-340.5SDE
WSB-345.5SDE
WSB-350.5SDE
WSB-408.5SDE
WSB-410.5SDE
WSB-412.5SDE
WSB-415.5SDE
WSB-418.5SDE
WSB-420.5SDE
WSB-425.5SDE
WSB-430.5SDE
WSB-435.5SDE
WSB-440.5SDE
WSB-445.5SDE
WSB-450.5SDE
Part NumberVolume DiscountDays to ShipRoHSWrench Flats B
(mm)
Length L
(mm)
Material Details Details of Surface Treatment
10 Day(s) or more 105.56.5Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
10 Day(s) or more 105.57.5Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
10 Day(s) or more 105.58.5Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
10 Day(s) or more 105.510.5Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
10 Day(s) or more 105.512.5Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
10 Day(s) or more 105.515.5Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
10 Day(s) or more 105.518.5Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
10 Day(s) or more 105.520.5Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
10 Day(s) or more 105.525.5Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
10 Day(s) or more 105.530.5Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
10 Day(s) or more 105.535.5Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
10 Day(s) or more 105.540.5Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
10 Day(s) or more 105.545.5Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
10 Day(s) or more 105.550.5Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
10 Day(s) or more 1078.5Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
10 Day(s) or more 10710.5Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
10 Day(s) or more 10712.5Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
10 Day(s) or more 10715.5Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
10 Day(s) or more 10718.5Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
10 Day(s) or more 10720.5Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
10 Day(s) or more 10725.5Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
10 Day(s) or more 10730.5Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
10 Day(s) or more 10735.5Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
10 Day(s) or more 10740.5Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
10 Day(s) or more 10745.5Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
10 Day(s) or more 10750.5Free-Cutting Brass (C3604BD)Nickel Plating (Ni)

Loading...

  1. 1

Basic Information

Type Hexagon End Shape (Left) Male thread End Shape (Right) Female Thread
Material Brass Surface Treatment Electroless Nickel Plating Post Type Solid
Scale No memory Pilotted Ends NA Gas Vent Hole NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)