Duracon Spacer (Hexagonal Conducting Double-Ended Male Screw) / ES-E

Brand :
HIROSUGI-KEIKI
Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
[Nominal of Thread (M)] 3/4
Main Body
[Material] Duracon (POM)
[Color] Milky White
[Heat Warping Temperature] 1.82 MPa: 110°C
[UL Standard] UL94-HB (Materials)
Threaded
[Material] Free-Cutting Brass (C3604BD), Cadmium Content Less than 75 ppm
[Processing] Nickel Plating (Ni)
Body resin is insulated (both male threads are conductive)