Brass Spacers (Square) / AQB-E【1-50 Pieces Per Package】

Brass Spacers (Square) / AQB-E

[Nominal of Thread (M)] 3/4
[Material] Free-Cutting Brass (C3604BD), Cadmium Content Less than 75 ppm
[Processing] Nickel Plating (Ni)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AQB-303E
AQB-304E
AQB-305E
AQB-306E
AQB-307E
AQB-308E
AQB-309E
AQB-310E
AQB-311E
AQB-312E
AQB-313E
AQB-314E
AQB-315E
AQB-316E
AQB-317E
AQB-318E
AQB-319E
AQB-320E
AQB-325E
AQB-330E
AQB-335E
AQB-340E
AQB-345E
AQB-350E
AQB-355E
AQB-360E
AQB-405E
AQB-406E
AQB-407E
AQB-408E
AQB-409E
AQB-410E
AQB-411E
AQB-412E
AQB-413E
AQB-414E
AQB-415E
AQB-416E
AQB-417E
AQB-418E
AQB-419E
AQB-420E
AQB-425E
AQB-430E
AQB-435E
AQB-440E
AQB-445E
AQB-450E
AQB-455E
AQB-460E
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSWrench Flats B
(mm)
Length L
(mm)
Material Details Details of Surface Treatment
9 Day(s) or more 1063Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 1064Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 1065Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 1066Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 1067Free-Cutting Brass (C3604BD)Nickel Plating (Ni)

50 Pieces Per Package

8 Day(s) or more 1068Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 1069Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10610Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10611Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10612Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10613Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10614Free-Cutting Brass (C3604BD)Nickel Plating (Ni)

50 Pieces Per Package

8 Day(s) or more 10615Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10616Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10617Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10618Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10619Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10620Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10625Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10630Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10635Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10640Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10645Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10650Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10655Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10660Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 1085Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 1086Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 1087Free-Cutting Brass (C3604BD)Nickel Plating (Ni)

50 Pieces Per Package

8 Day(s) or more 1088Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 1089Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10810Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10811Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10812Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10813Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10814Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10815Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10816Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10817Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10818Free-Cutting Brass (C3604BD)Nickel Plating (Ni)

50 Pieces Per Package

10 Day(s) or more 10819Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10820Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10825Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10830Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10835Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10840Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10845Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10850Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10855Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10860Free-Cutting Brass (C3604BD)Nickel Plating (Ni)

Loading...

  1. 1

Basic Information

Type Square End Shape (Left) Female Thread End Shape (Right) Female Thread
Material Brass Surface Treatment Electroless Nickel Plating Post Type Solid
Scale No memory Pilotted Ends NA Gas Vent Hole NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)