Brass Spacer (Hexagonal, Thin Plate Countersunk Screw Mounting) / KSB-ANE【1-50 Pieces Per Package】

Brass Spacer (Hexagonal, Thin Plate Countersunk Screw Mounting) / KSB-ANE

[Nominal of Thread (M)] 2.6/3
[Material] Free-Cutting Brass (C3604BD), Cadmium Content Less than 75 ppm
[Processing] Nickel Plating (Ni)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KSB-2605ANE
KSB-2606ANE
KSB-2607ANE
KSB-2608ANE
KSB-2609ANE
KSB-2610ANE
KSB-2611ANE
KSB-2612ANE
KSB-2613ANE
KSB-2614ANE
KSB-2615ANE
KSB-2616ANE
KSB-2617ANE
KSB-2618ANE
KSB-2619ANE
KSB-2620ANE
KSB-2621ANE
KSB-2622ANE
KSB-2623ANE
KSB-2624ANE
KSB-2625ANE
KSB-2626ANE
KSB-2627ANE
KSB-2628ANE
KSB-2629ANE
KSB-2630ANE
KSB-306ANE
KSB-306.5ANE
KSB-307ANE
KSB-307.5ANE
KSB-308ANE
KSB-308.5ANE
KSB-309ANE
KSB-309.5ANE
KSB-310ANE
KSB-311ANE
KSB-312ANE
KSB-312.5ANE
KSB-313ANE
KSB-314ANE
KSB-315ANE
KSB-316ANE
KSB-316.5ANE
KSB-317ANE
KSB-317.5ANE
KSB-318ANE
KSB-319ANE
KSB-320ANE
KSB-321ANE
KSB-322ANE
KSB-323ANE
KSB-324ANE
KSB-325ANE
KSB-326ANE
KSB-327ANE
KSB-328ANE
KSB-329ANE
KSB-330ANE
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSWrench Flats B
(mm)
Length L
(mm)
Material Details Details of Surface Treatment

50 Pieces Per Package

8 Day(s) or more 1055Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 1056Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 1057Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 1058Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 1059Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10510Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10511Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10512Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10513Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10514Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10515Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10516Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10517Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10518Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10519Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10520Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10521Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10522Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10523Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10524Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10525Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10526Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10527Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10528Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10529Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10530Free-Cutting Brass (C3604BD)Nickel Plating (Ni)

50 Pieces Per Package

8 Day(s) or more 1066Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 1066.5Free-Cutting Brass (C3604BD)Nickel Plating (Ni)

50 Pieces Per Package

8 Day(s) or more 1067Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 1067.5Free-Cutting Brass (C3604BD)Nickel Plating (Ni)

50 Pieces Per Package

8 Day(s) or more 1068Free-Cutting Brass (C3604BD)Nickel Plating (Ni)

50 Pieces Per Package

8 Day(s) or more 1068.5Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 1069Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 1069.5Free-Cutting Brass (C3604BD)Nickel Plating (Ni)

50 Pieces Per Package

8 Day(s) or more 10610Free-Cutting Brass (C3604BD)Nickel Plating (Ni)

50 Pieces Per Package

8 Day(s) or more 10611Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10612Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10612.5Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10613Free-Cutting Brass (C3604BD)Nickel Plating (Ni)

50 Pieces Per Package

8 Day(s) or more 10614Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10615Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10616Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10616.5Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10617Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10617.5Free-Cutting Brass (C3604BD)Nickel Plating (Ni)

50 Pieces Per Package

10 Day(s) or more 10618Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10619Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10620Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10621Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10622Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10623Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10624Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10625Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10626Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10627Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10628Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10629Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
9 Day(s) or more 10630Free-Cutting Brass (C3604BD)Nickel Plating (Ni)

Loading...

  1. 1

Basic Information

Type Hexagon End Shape (Left) Female Thread End Shape (Right) Female Thread
Material Brass Surface Treatment Electroless Nickel Plating Post Type Solid
Scale No memory Pilotted Ends NA Gas Vent Hole NA

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)