Black Duracon Spacer (Hexagonal) / BS-BE

Brand :
HIROSUGI-KEIKI
Caution
Product Description
[Nominal Thread Diameter (M)] 2 / 2.6 / 3 / 4
Main body
[Materials] Duracon (POM)
[Color] Black
[Thermal Deformation Temperature] 1.82 Mpa, 110°C
[UL Standard] UL94-HB (material)
Male screw
[Materials] Free-cutting brass (C3604BD) with cadmium content of less than 75 ppm
[Treatment] Nickel plating (Ni)