Transmitted illumination low profile surface-emitting through beam type TU/TT series

Brand :
NISSIN ELECTRO
Caution
- The product images are representative only. Specifications may vary by part number, including shape and color.
Product Description
[Features]
· This is a surface-emitting transmissive light that uses high-luminance chip LEDs as the light source.
· Thickness starts from just 8 mm.
· Fully brings out the characteristics of chip LEDs with a wide beam angle.
· A wide variety of types are available, from compact lights with a 30 mm square emitting surface to large-area models with a 300 × 300 mm emitting surface.
· Low profile transmitted light is available in standard red, white, blue, green, and infrared (850 nm) colors
[Applications]
· Various shape recognition, dimension measurement, contaminant inspection, liquid level check, pin hole inspection, sheet material inspection, etc.
Drawing

Specifications Table

Selection Support Information
Ordering Example

Property and Performance Information / Test Information
Luminance Distribution Characteristics

Lighting part number: WTU-90120
*The distribution diagram shows relative luminance.