NonBuren Tack Gel

Caution
Product Description
[NonBuren is a vibration-proofing material used in the "Rail Star" and "Nozomi" series of bullet trains in Japan]
NonBuren is a completely new form of ultra-soft elastomer made using a newly developed base material of a polyurethane-like gel elastomer.
Used in a broad range of applications, from underfloor vibration- and sound-proofing on 700 Series Nozomi bullet trains to damping on precision machinery such as semi-conductor manufacturing devices and image-based measuring devices.
[NonBuren Characteristics]
· 2 to 4 times more effective at vibration proofing than conventional vibration-proofing rubber.
· Outstanding oil resistance. Can be used semi-permanently
· Significantly higher shock-absorbing properties than natural rubbers, silicone, etc.
· Outstanding strength against bending and tearing
· Helps keep equipment size down
[NonBuren Tack Gel]
A urethane quake-proof mat with powerful adhesive strength. A quake-proofing material for fixing objects. No anchoring implements required.
(1) Firmly fixes objects in place with its powerful adhesive strength.
(2) Long-lasting adhesive, allowing it to be reused multiple times.
(3) Does not melt (hydrolyze), so avoids dirtying objects to which it is applied. Does not damage objects.