L-Type Coupling EA468CF-3A

L-Type Coupling EA468CF-3A

【Product Specifications】
・Material …Brass
・Thread Dia …G1/2"
・Full length …40.5mm
・The nozzle does not rotate

Part Number

Configured Part Number is shown.

EA468CF-3A

Part Number
EA468CF-3A
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA468CF-3A in the L-Type Coupling EA468CF-3A series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)