Coarse Thread (1000 Pcs) EA949FH-12

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Iron (RuspertProcessing )
・(+) Countersink Head
・High corrosion resistance, and Suitable for Construction hardware.
・size …3.8 x 32mm
・Color …White
・Qty. Per Unit …100 pcs