Anti-Static Caster II for Medium Load SUNJ Bracket Set (without Wheel)

Part Number

Configured Part Number is shown.

SUNJ-200D

Part Number
SUNJ-200D
Part NumberVolume DiscountDays to ShipMounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Application Applicable wheel diameter
(φ mm)
7 Day(s) or more 100(115)100(115)140140Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment200

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Static electricity prevention Stopper (Detail) No
Wheel Characteristics Antistatic Fitting Material Stainless Steel Mounting Hole Type Slotted Holes
Metal Fitting Color (Finish) NA Specifications Bracket Set (without wheels)

Please check the type/dimensions/specifications of the part SUNJ-200D in the Anti-Static Caster II for Medium Load SUNJ Bracket Set (without Wheel) series.

Products like this...

Part Number
SUNJ-100D
SUNJ-125D
SUNJ-150D
SUNJ-75D
Part NumberVolume DiscountDays to ShipMounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Application Applicable wheel diameter
(φ mm)
7 Day(s) or more 68(71)68(71)9090Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment100
7 Day(s) or more 75(80)75(80)10212Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment125
Quote 75(90)75(90)112112Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment150
7 Day(s) or more 50(55)50(55)7070Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment75

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)