Forte Caster - Bolt Type

Part Number

Configured Part Number is shown.

Part Number
26301
26302
Part NumberVolume DiscountDays to ShipStopper (Detail)
2 Day(s) or more No
2 Day(s) or more With Rotation Stopper

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Mounting Height B(mm) 91 Load Range(daN) 35.01~80.00
Wheel Material Nylon, Urethane Foam Wheel Characteristics No Thread Dia. M12
Wheel Diameter A or Diameter A(Ø) 75 Wheel Width C(mm) 52 Specifications Thread pitch: M12 × P1.75
Load Capacity(kg) 70

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)