• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Fresco Caster - Plate Type

Part Number

Configured Part Number is shown.

Part Number
26323
26326
26327
26328
26332
26335
26336
26337
Part NumberVolume DiscountDays to ShipStopper (Detail)
3 Day(s) or more No
4 Day(s) or more No
3 Day(s) or more No
3 Day(s) or more No
3 Day(s) or more With Rotation Stopper
4 Day(s) or more With Rotation Stopper
3 Day(s) or more With Rotation Stopper
4 Day(s) or more With Rotation Stopper

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Mounting Height B(mm) 96 Load Range(daN) 35.01~80.00
Wheel Material Nylon, Urethane Foam Wheel Characteristics No Mounting Hole Type Round hole
Mounting Hole Pitch Longitudinal direction(mm) 40 Mounting Hole Pitch Transverse Direction(mm) 21 Plate Length(mm) 51
Plate Width(mm) 30 Wheel Diameter A or Diameter A(Ø) 75 Wheel Width C(mm) 40
Load Capacity(kg) 50