T Series Caster - Plate Type

Part Number

Configured Part Number is shown.

Part Number
26363
26364
26365
26366
Part NumberVolume DiscountDays to ShipMounting Height B
(mm)
Load Range
(daN)
Stopper (Detail) Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Diameter A or Diameter A
(Ø)
Wheel Width C
(mm)
Load Capacity
(kg)
4 Day(s) or more 9435.01~80.00No55427058756160
4 Day(s) or more 12580.01~140.00No7445967010070100
4 Day(s) or more 9435.01~80.00With Double Stopper (Rotation + Turning)55427058756160
4 Day(s) or more 12580.01~140.00With Double Stopper (Rotation + Turning)7445967010070100

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Wheel Material Nylon, Urethane Foam Wheel Characteristics No
Fitting Material Steel Mounting Hole Type Round hole