Truck Caster - Bolt Type

Part Number

Configured Part Number is shown.

Part Number
26367
26368
Part NumberVolume DiscountDays to ShipStopper (Detail)
2 Day(s) or more No
2 Day(s) or more With Double Stopper (Rotation + Turning)

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Mounting Height B(mm) 100 Load Range(daN) 35.01~80.00
Wheel Material Nylon, Urethane Foam Wheel Characteristics No Fitting Material Steel
Thread Dia. M12 Wheel Diameter A or Diameter A(Ø) 75 Wheel Width C(mm) 22
Specifications Thread pitch: M12 × P1.25 Load Capacity(kg) 50

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)