• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

2-Wheel Caster - Plate Type

Part Number

Configured Part Number is shown.

Part Number
26373
26374
Part NumberVolume DiscountDays to ShipStopper (Detail)
4 Day(s) or more No
4 Day(s) or more With Rotation Stopper

Loading...

  1. 1

Basic Information

Caster Type Dual Wheels Mounting Height B(mm) 76 Load Range(daN) 35.01~80.00
Wheel Material Urethane Wheel Characteristics No Mounting Hole Type Round hole
Mounting Hole Pitch Longitudinal direction(mm) 26 Mounting Hole Pitch Transverse Direction(mm) 26 Plate Length(mm) 38
Plate Width(mm) 38 Wheel Diameter A or Diameter A(Ø) 60 Load Capacity(kg) 60