• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Take-Up Unit With Frame, Cylindrical-Bore Type With Set Screws, BTAW Type

Take-Up Unit With Frame, Cylindrical-Bore Type With Set Screws, BTAW Type

Combines a take-up unit with a steel plate frame, and the adjustment bolts enable more flexible adjustment of the shaft center.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BTAW201,​X
BTAW202,​X
BTAW203,​X
BTAW204,​X
BTAW205,​X
Part NumberVolume DiscountDays to ShipRoHSShaft Dia. (mm)
(Ø)
Basic Load Rating Cr
(KN)
Basic Load Rating Cor
(KN)
Quote 10129.554.8
Quote 10159.554.8
Quote 10179.554.8
4 Day(s) or more 102012.86.6
5 Day(s) or more 1025147.9

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Take-up type unit Unit Body Material Cast iron made
Type of Insert Bearing Cylindrical Bore Shape with Set Screw Type of Pillow Blocks Standard Rolling Element Material Stainless Steel
H(mm) 90 Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)