Self-Align Fittings H/DL/L/LL Series Plug DP

Brand :
SMC
Caution
- Refer to the catalog for product specifications.
- Product images may be representative images. Refer to the catalog for details.
Product Description
A plug for tightening-type fittings that helps protect against external damage.
[Features]
· A non-directional type sleeve.
· The sleeve helps protect against external damage.
· Low pressure loss.
[Applications]
· Use to plug unused fittings.
Plug For Tightening-Type Fittings

Plug (DP) external appearance

Plug (DP) dimensional outline drawing
(Unit: mm)
| Applicable fittings mm | Part number | L | øD | Weight g |
|---|---|---|---|---|
| 4 | DP-04 | 8 | 5.6 | 0.2 |
| 6 | DP-06 | 7.6 | 0.5 | |
| 8 | DP-08 | 9.6 | 0.8 | |
| 10 | DP-10 | 11.6 | 1.2 | |
| 12 | DP-12 | 13.6 | 1.6 |