Barb Fitting For Polyurethane Tube 10-M-3AU-3, -4

Brand :
SMC
Caution
- Refer to the catalog for product specifications.
- Product images may be representative images. Refer to the catalog for details.
Product Description
A miniature tube fitting.
[Features]
· Can be removed without the use of tools.
[Applications]
· Polyurethane tube piping.
Mini Fitting 10-M Barb Fitting For Polyurethane Tube Specifications

Barb Fitting For Polyurethane Tubes external appearance

10-M-3AU-3 dimensional drawing (units: mm)
Effective cross-sectional area: 0.9 mm2
Weight: 0.6 g

10-M-3AU-4 dimensional drawing (units: mm)
Effective cross-sectional area: 0.9 mm2
Weight: 0.7 g
Applicable tube
- 10-M-3AU-3: ø3.18/ø2 (applicable tube outer diameter: 3.18 mm / applicable tube inner diameter: 2 mm) × M3
- 10-M-3AU-4: ø4/ø2.5 (applicable tube outer diameter: 4 mm / applicable tube inner diameter: 2.5 mm) × M3
| Tube materials | Polyurethane | |
|---|---|---|
| Usable fluids | Air | |
| Applicable tube | For M3 | ø3.18/ø2, ø4/ø2.5 |
| Maximum operating pressure (at 20°C) | 0.8 MPa | |
| Ambient temperature and working fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
| Connection size | M3 | |
| Cleanliness class (ISO class) | Class 3 | |
Units: mm
Main Component Materials
| Materials | Body | C3604BD with electroless nickel plating |
|---|---|---|
| Gasket | Nylon 66 / GF30%, SUS304 + NBR |
Structural Drawing

Mini Fitting 10-M structural drawing (barb fitting)