Nipple 10-M-3N Mini Fitting

Brand :
SMC
Caution
- Refer to the catalog for product specifications.
- Product images may be representative images. Refer to the catalog for details.
Product Description
A miniature tube fitting from SMC Corporation.
[Features]
· Small and can be removed without tools.
[Applications]
· Fitting-to-workpiece and fitting-to-fitting connection.
Nipple 10-M-3N Outline Drawing And Dimensions
(Unit: mm)

Nipple 10-M-3N outline drawing
- Model: 10-M-3N
- Description: nipple
- Additional notes: M3 male × M3 male
- Effective cross-sectional area: 0.9 mm2
- Weight: 0.6 g
Mini Fitting 10-M Series Common Specifications (Reference)
Specifications
| Tube materials | Polyurethane | |
|---|---|---|
| Usable fluids | Air, water Note: | |
| Applicable tube diameter (mm) | For M3 | ø3.18/ø2, ø4/ø2.5 |
| For M5-R1/8 | ø3.18/ø2 ø4/ø2.5, ø6/ø4 | |
| Maximum operating pressure (at 20°C) | 0.8 MPa | |
| Ambient temperature and working fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
| Connection size | M3, M5, R1/8 | |
| Grease used | Fluorinated grease (10-M-5UN only) | |
| Cleanliness class (ISO class) | Class 3 | |
Note: Water cannot be used for barb fittings, barb elbows or barb elbows (H).
Main Component Materials
| Materials | Body | C3604BD with electroless nickel plating (SUS303 for 10-M-3N and 10-M-5N nipples) |
|---|---|---|
| Gasket | Nylon 66 / GF30%, SUS304 + NBR |