Barb Fitting For Polyurethane Tube, 10-M-5AU-3, -4, -6

Brand :
SMC
Caution
- Refer to the catalog for product specifications.
- Product images may be representative images. Refer to the catalog for details.
Product Description
A miniature tube fitting.
[Features]
· Can be removed without the use of tools.
[Applications]
· For polyurethane tube piping.
Mini Fitting 10-M Barb Fitting For Polyurethane Tube Specifications

Barb Fitting For Polyurethane Tubes outline drawing

Barb Fitting For Polyurethane Tubes dimensional drawing (units: mm)
| Model | A | B | C | Effective Cross-Sectional Area (mm2) | Weight (g) |
|---|---|---|---|---|---|
| 10-M-5AU-3 | 11.5 | 4.5 | 1.6 | 1.7 | 1.5 |
| 10-M-5AU-4 | 12 | 5 | 1.8 | 2.1 | 1.6 |
| 10-M-5AU-6 | 14 | 7 | 2.5 | 4.0 | 1.8 |
Units: mm
Structure

Mini Fitting 10-M structure
Specifications
Applicable tube
- 10-M-5AU-3: ø3.18/ø2 (applicable tube outer diameter: 3.18 mm / applicable tube inner diameter: 2 mm) × M5
- 10-M-5AU-4: ø4/ø2.5 (applicable tube outer diameter: 4 mm / applicable tube inner diameter: 2.5 mm) × M5
- 10-M-5AU-6: ø6/ø4 (applicable tube outer diameter: 6 mm / applicable tube inner diameter: 4 mm) × M5
| Tube materials | Polyurethane | |
|---|---|---|
| Usable fluids | Air | |
| Applicable tube | For M5 | ø3.18/ø2 ø4/ø2.5, ø6/ø4 |
| Maximum operating pressure (at 20°C) | 0.8 MPa | |
| Ambient temperature and working fluid temperature | -5 to 60°C | |
| Connection size | M5 | |
| Cleanliness class (ISO class) | Class 3 | |
Main Component Materials
| Materials | Body | C3604BD with electroless nickel plating |
|---|---|---|
| Gasket | Nylon 66 / GF30%, SUS304 + NBR |