Hose Nipple 10-M-5H-4, -6 Mini Fitting

Brand :
SMC
Caution
- Refer to the catalog for product specifications.
- Product images may be representative images. Refer to the catalog for details.
Product Description
A miniature tube fitting from SMC Corporation.
[Features]
· Small and can be removed without tools.
[Applications]
· Polyurethane tube piping.
Hose Nipple 10-M-5H-4, -6 Outline Drawing And Dimensions
(Unit: mm)

Hose Nipple 10-M-5H-4, -6 outline drawing
- 10-M-5H-4 additional notes: ø4 (diameter 4 mm) / 2.5 × M5
- 10-M-5H-6 additional notes: ø6 (diameter 6 mm) / 4 × M5
(Unit: mm)
| Model | A | B | C | D | E | H | Effective cross-sectional area (mm2) | Weight (g) |
|---|---|---|---|---|---|---|---|---|
| 10-M-5H-4 | 15.5 | 8.5 | 7 | 1.8 | 6.5 | 7 | 2.1 | 2.7 |
| 10-M-5H-6 | 16.5 | 9.5 | 8 | 2.5 | 8.5 | 8 | 4.0 | 3.9 |
Mini Fitting 10-M Series Common Specifications (Reference)
Specifications
| Tube materials | Polyurethane | |
|---|---|---|
| Usable fluids | Air, water Note: | |
| Applicable tube diameter (mm) | For M3 | ø3.18/ø2, ø4/ø2.5 |
| For M5-R 1/8 | ø3.18/ø2 ø4/ø2.5, ø6/ø4 | |
| Maximum operating pressure (at 20°C) | 0.8 MPa | |
| Ambient temperature and working fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
| Connection size | M3, M5, R1/8 | |
| Grease used | Fluorinated grease (10-M-5UN only) | |
| Cleanliness class (ISO class) | Class 3 | |
Note: Water cannot be used for barb fittings, barb elbows or barb elbows (H).
Main Component Materials
| Materials | Body | C3604BD with electroless nickel plating (SUS303 for 10-M-3N and 10-M-5N nipples) |
|---|---|---|
| Gasket | Nylon 66 / GF30%, SUS304 + NBR |