Gasket For One-Touch Fitting 10-M-5GH

Brand :
SMC
Caution
- Refer to the catalog for product specifications.
- Product images may be representative images. Refer to the catalog for details.
Product Description
A gasket for miniature tube fittings from SMC Corporation.
[Features]
· Model: 10-M-5GH.
· Description: gasket (H).
· Materials: Nylon 66 / GF30%.
· Weight: 0.04 g.
[Applications]
· 10-M-5ALU-6 / 10-M-5ALHU-6 / 10-M-5HL-4, 6 / 10-M-5HLH-4, 6.
Gasket 10-M-5GH Outline Drawing And Dimensions
(Unit: mm)

Gasket 10-M-5GH outline drawing
Mini Fitting 10-M Series Common Specifications (Reference)
Specifications
| Tube materials | Polyurethane | |
|---|---|---|
| Usable fluids | Air, water Note: | |
| Applicable tube diameter (mm) | For M3 | ø3.18/ø2, ø4/ø2.5 |
| For M5-R1/8 | ø3.18/ø2 ø4/ø2.5, ø6/ø4 | |
| Maximum operating pressure (at 20°C) | 0.8 MPa | |
| Ambient temperature and working fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
| Connection size | M3, M5, R1/8 | |
| Grease used | Fluorinated grease (10-M-5UN only) | |
| Cleanliness class (ISO class) | Class 3 | |
Note: Water cannot be used for barb fittings, barb elbows or barb elbows (H).
Main Component Materials
| Materials | Body | C3604BD with electroless nickel plating (SUS303 for 10-M-3N and 10-M-5N nipples) |
|---|---|---|
| Gasket | Nylon 66 / GF30%, SUS304 + NBR |