Hose Nipple 10-MS-5H-4, -6 Mini Fitting

Brand :
SMC
Caution
- The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
- Refer to the catalog for product specifications.
- Product images may be representative images. Refer to the catalog for details.
Product Description
A miniature tube fitting from SMC Corporation.
[Features]
· Can be used in corrosive environments.
[Applications]
· Polyurethane tube piping.
Hose Nipple 10-MS-5H-4, -6 Outline Drawing And Dimensions
(Unit: mm)

Hose Nipple 10-MS-5H-4, -6 outline drawing
(Unit: mm)
| Model | B | D | L | E | F | Effective cross-sectional area (mm2) | Weight (g) |
|---|---|---|---|---|---|---|---|
| 10-MS-5H-4 | 7 | 1.8 | 15.5 | 7 | 6.5 | 2.1 | 2.5 |
| 10-MS-5H-6 | 8 | 2.5 | 16.5 | 8 | 8.5 | 4.0 | 3.7 |
Stainless Steel Mini Fitting 10-MS Series Common Specifications (Reference)
Specifications
| Applicable tube material | Polyurethane | |
|---|---|---|
| Applicable tube diameter (mm) | ø3.18/ø2, ø4/ø2.5, ø6/ø4 | |
| Usable fluids | Air, water Note: | |
| Maximum operating pressure (at 20°C) | 0.8 MPa | |
| Ambient temperature and working fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
| Connection size | M5 | |
| Materials | Body | SUS316 |
| Gasket | PVC, Nylon 66 / GF30% | |
| Grease used | Fluorinated grease (10-MS-5UN only) | |
| Cleanliness class (ISO class) | Class 3 | |
Note: Water cannot be used for barb fittings, barb elbows or barb tees.