Nipple 10-MS-5N Mini Fitting

Brand :
SMC
Caution
- Refer to the catalog for product specifications.
- Product images may be representative images. Refer to the catalog for details.
Product Description
A miniature pipe coupling from SMC Corporation.
[Features]
· Can be used in corrosive environments.
[Applications]
· Fitting-to-workpiece and fitting-to-fitting connection.
Nipple 10-MS-5N Outline Drawing And Dimensions
(Unit: mm)

Nipple 10-MS-5N outline drawing
- Model: 10-MS-5N
- Description: nipple
- Additional notes: M5 male × M5 male
- Effective cross-sectional area: 4.0 mm2
- Weight: 1.4 g
Stainless Steel Mini Fitting 10-MS Series Common Specifications (Reference)
Specifications
| Applicable tube material | Polyurethane | |
|---|---|---|
| Applicable tube diameter (mm) | ø3.18/ø2, ø4/ø2.5, ø6/ø4 | |
| Usable fluids | Air, water Note: | |
| Maximum operating pressure (at 20°C) | 0.8 MPa | |
| Ambient temperature and working fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
| Connection size | M5 | |
| Materials | Body | SUS316 |
| Gasket | PVC, Nylon 66 / GF30% | |
| Grease used | Fluorinated grease (10-MS-5UN only) | |
| Cleanliness class (ISO class) | Class 3 | |
Note: Water cannot be used for barb fittings, barb elbows or barb tees.