Stainless Steel Miniature Pipe Fitting 10-MS Barb Tee for Flexible Tube, 10-MS-5ATHU-3,4,6

Brand :
SMC
Caution
- Refer to the catalog for product specifications.
- Product images may be representative images. Refer to the catalog for details.
Product Description
A miniature tube fitting.
[Features]
· Can be used in corrosive environments.
[Applications]
· Rotates 360° around the stud as an axis, allowing it to be fixed at any angle.
· For polyurethane tube piping.
Stainless Steel Mini Fitting 10-MS Barb Tee For Soft Tubes Specifications

Barb Tee For Soft Tubes outline drawing

10-MS-5ATHU-3, -4 dimensional drawing (units: mm)

10-MS-5ATHU-6 dimensional drawing (units: mm)
| Model | A1 | A2 | C | D | Effective Cross-Sectional Area (mm2) | Weight (g) |
|---|---|---|---|---|---|---|
| 10-MS-5ATHU-3 | 8 | 8.3 | 4.5 | 1.6 | 1.1 | 3.4 |
| 10-MS-5ATHU-4 | 8.8 | 8.8 | 5.0 | 1.8 | 1.4 | 3.6 |
| 10-MS-5ATHU-6 | 10.8 | 10.8 | 7.0 | 2.5 | 2.4 | 4.2 |
Units: mm
Specifications
Applicable tube
- 10-MS-5ATHU-3: ø3.18/ø2 (applicable tube outer diameter: 3.18 mm / applicable tube inner diameter: 2 mm) × M5
- 10-MS-5ATHU-4: ø4/ø2.5 (applicable tube outer diameter: 4 mm / applicable tube inner diameter: 2.5 mm) × M5
- 10-MS-5ATHU-6: ø6/ø4 (applicable tube outer diameter: 6 mm / applicable tube inner diameter: 4 mm) × M5
| Applicable tube material | Polyurethane | |
|---|---|---|
| Applicable tube diameter | ø3.18/ø2, ø4/ø 2.5, ø6/ø4 | |
| Usable fluids | Air | |
| Maximum operating pressure (at 20°C) | 0.8 MPa | |
| Ambient temperature and working fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
| Connection size | M5 | |
| Materials | Body | SUS316 |
| Gasket | PVC, Nylon 66 / GF30% | |
| Cleanliness class (ISO class) | Class 3 | |
Units: mm