One-Touch Fitting KQ2 Series, 45° Male Elbow KQ2K (Face Seal)

Caution
- Please refer to the catalog for detailed specifications and materials.
- Product images may be representative images. Refer to the catalog for details.
Product Description
One-touch fitting by SMC.
[Features]
· Improved tube insertion and removal.
· Compact, lightweight.
[Applications]
· Use to pipe a female thread at a 45° angle. A model with orientation between that of the male connector and male elbow.
[Please refer to the manufacturer's catalog.]
· Applicable tubing outer diameter (mm) connection thread [R] release button oval (P. 68) round (P. 178)
· Applicable tubing outer diameter (inch) connection thread [NPT] release button oval (P. 77) round (P.189)
45° Male Elbow: KQ2K (Face Seal) Specifications

45° Male Elbow: KQ2K (Face Seal) External Appearance

45° Male Elbow: KQ2K (Face Seal) Dimensional Outline Drawing
Connection Thread: NPT
| Applicable Tubing Outer Diameter Inch | Connection thread NPT | Model | H (Hex size) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | A | M | Effective Area mm2 | Minimum Port Size | Weight g | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| X | Y | Nylon | Urethane | ||||||||||||
| ø1/8 | 1/8 | KQ2K01-34□P1 | 12.7 | 7.1 | 6.7 | 9.5 | 10 | 14.3 | 12.7 | 19.6 | 13.3 | 3 | 2.5 | 2.5 | 5.9 |
| ø5/32 | 1/8 | KQ2K03-34□P1 | 12.7 | 8.2 | 7.7 | 10 | 10 | 14.4 | 12.7 | 20 | 13.3 | 4.8 | 3.4 | 3 | 6.1 |
| ø3/16 | 1/8 | KQ2K05-34□P1 | 12.7 | 9.1 | 8.4 | 11 | 10 | 14.5 | 13.2 | 20.9 | 13.3 | 6.8 | 5.6 | 3.5 | 6.3 |
| Applicable Tubing Outer Diameter Inch | Connection thread NPT | Model | H (Hex size) | øD1Note) | øD2 | L1 | L2 | A | M | Effective Area mm2 | Minimum Port Size | Weight g | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Nylon | Urethane | ||||||||||||
| ø1/8 | 1/8 | KQ2K01-34□P | 12.7 | 7.1 | 10 | 14.3 | 12.7 | 19.6 | 13.3 | 3 | 2.5 | 2.5 | 5.9 |
| ø5/32 | 1/8 | KQ2K03-34□P | 12.7 | 8.2 | 10 | 14.4 | 12.7 | 20 | 13.3 | 4.8 | 3.4 | 3 | 6.1 |
| ø3/16 | 1/8 | KQ2K05-34□P | 12.7 | 9.1 | 10 | 14.5 | 13.2 | 20.9 | 13.3 | 6.8 | 5.6 | 3.5 | 6.3 |
□ Symbol: A = brass, N = brass + electroless nickel plating
Note) øD1 represents maximum diameter.
* Refer to manufacturer's catalog for other models.
Connection thread: R
| Applicable Tubing Outer Diameter mm | Connection thread R | Model | H (Hex size) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | A | M | Effective Area mm2 | Minimum Port Size | Weight g | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| X | Y | Nylon | Urethane | ||||||||||||
| ø4 | 1/8 | KQ2K04-01□P1 | 12 | 8.2 | 7.7 | 10 | 10 | 14.4 | 12 | 19.5 | 13.3 | 4.8 | 3.4 | 3 | 5.1 |
| 1/4 | KQ2K04-02□P1 | 17 | 8.2 | 7.7 | 10 | 10 | 14.4 | 15.4 | 20.5 | 13.3 | 4.8 | 3.4 | 3 | 14.3 | |
| ø6 | 1/8 | KQ2K06-01□P1 | 12 | 10.4 | 9.7 | 12 | 10 | 14.7 | 14.1 | 22.5 | 13.3 | 8.7 | 6.9 | 4.5 | 5.5 |
| 1/4 | KQ2K06-02□P1 | 17 | 10.4 | 9.7 | 12 | 10 | 14.7 | 17.5 | 23.5 | 13.3 | 8.7 | 6.9 | 4.5 | 14.7 | |
| 3/8 | KQ2K06-03□P1 | 21 | 10.4 | 9.7 | 12 | 10 | 14.7 | 19.5 | 25.5 | 13.3 | 8.7 | 6.9 | 4.5 | 29.9 | |
| Applicable Tubing Outer Diameter mm | Connection thread R | Model | H (Hex size) | øD1Note) | øD2 | L1 | L2 | A | M | Effective Area mm2 | Minimum Port Size | Weight g | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Nylon | Urethane | ||||||||||||
| ø4 | 1/8 | KQ2K04-01□P | 12 | 8.2 | 10 | 14.4 | 12 | 19.5 | 13.3 | 4.8 | 3.4 | 3 | 5.1 |
| 1/4 | KQ2K04-02□P | 17 | 8.2 | 10 | 14.4 | 15.4 | 20.5 | 13.3 | 4.8 | 3.4 | 3 | 14.3 | |
| ø6 | 1/8 | KQ2K06-01□P | 12 | 10.4 | 10 | 14.7 | 14.1 | 22.5 | 13.3 | 8.7 | 6.9 | 4.5 | 5.5 |
| 1/4 | KQ2K06-02□P | 17 | 10.4 | 10 | 14.7 | 17.5 | 23.5 | 13.3 | 8.7 | 6.9 | 4.5 | 14.7 | |
| 3/8 | KQ2K06-03□P | 21 | 10.4 | 10 | 14.7 | 19.5 | 25.5 | 13.3 | 8.7 | 6.9 | 4.5 | 29.9 | |
□ Symbol: A = brass, N = brass + electroless nickel plating
Note) øD1 represents maximum diameter.
* Refer to manufacturer's catalog for other models.