Male Delta Union KQ2D (Face Seal), One-Touch Fitting

Brand :
SMC
Caution
- Please refer to the catalog for detailed specifications and materials.
- Product images may be representative images. Refer to the catalog for details.
Product Description
A wide variety of one-touch fittings by SMC.
[Features]
· Compact, lightweight.
· Can be used in vacuum to -100 kPa.
· Improved tube insertion and removal.
· Repeated re-piping some 6 to 10 times is possible due to use of elastic sealant on seating.
· Adoption of a face seal prevents sealant residue and protrusion.
[Applications]
· Use to branch into two directions at right angles to a female thread.
Male Delta Union: KQ2D (Face Seal) Specifications

Male Delta Union: KQ2D (Face Seal) External Appearance

Male Delta Union: KQ2D (Face Seal) Dimensional Outline Drawing
Release Button Shape: Round
| Applicable tubing outer diameter mm | Connection thread R | Model | H (hex size) | øDNote) | L1 | L2 | A | M | Q | øO | øN | Effective Area mm2 | Minimum Port Size | Weight g | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Nylon | Urethane | ||||||||||||||
| ø4 | 1/8 | KQ2D04-01□P | 12 | 8.2 | 15.8 | 22.6 | 21.5 | 13.3 | 5.7 | 6 | 3.2 | 6 | 6 | 3.6 | 9.1 |
| 1/4 | KQ2D04-02□P | 17 | 8.2 | 15.8 | 26 | 22.5 | 13.3 | 5.7 | 6 | 3.2 | 6 | 6 | 3.6 | 19 | |
| ø6 | 1/8 | KQ2D06-01□P | 12 | 10.4 | 16.8 | 23.6 | 23.6 | 13.3 | 6.7 | 6 | 3.2 | 13.9 | 11 | 5.4 | 9.7 |
| 1/4 | KQ2D06-02□P | 17 | 10.4 | 16.8 | 27 | 24.6 | 13.3 | 6.7 | 6 | 3.2 | 13.9 | 11 | 5.4 | 19.3 | |
| 3/8 | KQ2D06-03□P | 21 | 10.4 | 16.8 | 26.5 | 24.1 | 13.3 | 6.7 | 6 | 3.2 | 13.9 | 11 | 5.4 | 27.6 | |
| ø8 | 1/8 | KQ2D08-01□P | 14 | 13.2 | 18.8 | 25.6 | 27 | 14.2 | 8.4 | 8 | 4.2 | 26.3 | 18.2 | 6 | 15.2 |
| 1/4 | KQ2D08-02□P | 17 | 13.2 | 18.8 | 29 | 28 | 14.2 | 8.4 | 8 | 4.2 | 26.3 | 18.2 | 7.3 | 20.9 | |
| 3/8 | KQ2D08-03□P | 21 | 13.2 | 18.8 | 28.5 | 27.5 | 14.2 | 8.4 | 8 | 4.2 | 26.3 | 18.2 | 7.3 | 29.3 | |
| ø10 | 1/4 | KQ2D10-02□P | 17 | 15.9 | 21.2 | 31.4 | 31.7 | 15.6 | 9.6 | 8 | 4.2 | 40.8 | 29 | 9 | 23.2 |
| 3/8 | KQ2D10-03□P | 21 | 15.9 | 21.2 | 30.9 | 31.2 | 15.6 | 9.6 | 8 | 4.2 | 40.8 | 29 | 9.4 | 30.7 | |
| 1/2 | KQ2D10-04□P | 27 | 15.9 | 21.2 | 33.2 | 30.7 | 15.6 | 9.6 | 8 | 4.2 | 40.8 | 29 | 9.4 | 48.8 | |
| ø12 | 1/4 | KQ2D12-02□P | 21 | 18.5 | 23.6 | 33.8 | 35.4 | 17 | 10.7 | 8 | 4.2 | 57.2 | 45.2 | 9 | 36.6 |
| 3/8 | KQ2D12-03□P | 21 | 18.5 | 23.6 | 33.3 | 34.9 | 17 | 10.7 | 8 | 4.2 | 57.2 | 45.2 | 11 | 34.3 | |
| 1/2 | KQ2D12-04□P | 27 | 18.5 | 23.6 | 35.6 | 34.4 | 17 | 10.7 | 8 | 4.2 | 57.2 | 45.2 | 11.6 | 49.8 | |
□ Symbol: A = brass, N = brass + electroless nickel plating
Note) øD represents maximum diameter.
Release Button Shape: Oval
| Applicable tubing outer diameter mm | Connection thread R | Model | H (hex size) | øD | Release Button Dimensions | L1 | L2 | A | M | Q | øO | øN | Effective Area mm2 | Minimum Port Size | Weight g | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| øX (X) | Y | Nylon | Urethane | ||||||||||||||
| ø4 | 1/8 | KQ2D04-01□P1 | 12 | 8.2 | 7.7 | 10 | 15.8 | 22.6 | 21.5 | 13.3 | 5.7 | 6 | 3.2 | 6 | 6 | 3.6 | 9.1 |
| 1/4 | KQ2D04-02□P1 | 17 | 8.2 | 7.7 | 10 | 15.8 | 26 | 22.5 | 13.3 | 5.7 | 6 | 3.2 | 6 | 6 | 3.6 | 19 | |
| ø6 | 1/8 | KQ2D06-01□P1 | 12 | 10.4 | 9.7 | 12 | 16.8 | 23.6 | 23.6 | 13.3 | 6.7 | 6 | 3.2 | 13.9 | 11 | 5.4 | 9.7 |
| 1/4 | KQ2D06-02□P1 | 17 | 10.4 | 9.7 | 12 | 16.8 | 27 | 24.6 | 13.3 | 6.7 | 6 | 3.2 | 13.9 | 11 | 5.4 | 19.3 | |
| 3/8 | KQ2D06-03□P1 | 21 | 10.4 | 9.7 | 12 | 16.8 | 26.5 | 24.1 | 13.3 | 6.7 | 6 | 3.2 | 13.9 | 11 | 5.4 | 27.6 | |
□ Symbol: A = brass, N = brass + electroless nickel plating