Double Branch Universal Male Elbow KQ2ZD (Face Seal), One-Touch Fitting

Brand :
SMC
Caution
- Please refer to the catalog for detailed specifications and materials.
- Product images may be representative images. Refer to the catalog for details.
Product Description
Compact, lightweight one-touch fitting.
[Features]
· Improved tube insertion and removal.
· RoHS compliant.
· Two individual parts rotate 360°.
· Drastically reduces screw-in time with the face seal method.
[Applications]
· Use to branch into four tubes at right angles to a female thread.
Double Branch Universal Male Elbow KQ2ZD (Face Seal) Specifications

KQ2ZD External Appearance

KQ2ZD Dimensional Drawing
| Applicable tubing outer diameter (inch) | Connection thread NPT | Model | H (Hex size) | øD1Note) | øD2 | L1 | L2 | L3 | A | M | P1 | P2 | Effective Area mm2 | Minimum Port Size | Weight g | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Nylon | Urethane | |||||||||||||||
| ø1/8 | 1/8 | KQ2ZD01-34□P | 14.29 | 7.1 | 13.4 | 18.5 | 18.2 | 40.9 | 35.5 | 13.3 | 13.4 | 7.1 | 2.2 | 1.9 | 2.5 | 24.1 |
| ø5/32 | 1/8 | KQ2ZD03-34□P | 14.29 | 8.2 | 13.4 | 18.5 | 18.2 | 40.9 | 35.5 | 13.3 | 13.4 | 8.2 | 2.9 | 2.9 | 3 | 24.7 |
| ø3/16 | 1/8 | KQ2ZD05-34□P | 14.29 | 9.1 | 13.4 | 18.4 | 18.2 | 40.9 | 35.5 | 13.3 | 13.4 | 9.1 | 4.5 | 3.7 | 3.5 | 25.2 |
| ø1/4 | 1/8 | KQ2ZD07-34□P | 14.29 | 11.1 | 13.4 | 18.3 | 19.2 | 42.3 | 36.9 | 13.3 | 13.8 | 11.1 | 7.7 | 6.6 | 4.6 | 27.9 |
| 1/4 | KQ2ZD07-35□P | 17.46 | 11.1 | 13.4 | 18.3 | 22.4 | 45.5 | 37.4 | 13.3 | 13.8 | 11.1 | 7.7 | 6.6 | 4.6 | 37.7 | |
| 3/8 | KQ2ZD07-36□P | 22 | 11.1 | 13.4 | 18.3 | 23.9 | 47 | 38.9 | 13.3 | 13.8 | 11.1 | 7.7 | 6.6 | 4.6 | 55.7 | |
| ø5/16 | 1/4 | KQ2ZD09-35□P | 19 | 13.2 | 17.6 | 21.2 | 23.9 | 50.7 | 42.6 | 14.2 | 15.9 | 13.2 | 20.5 | 14.2 | 6 | 52.9 |
| 3/8 | KQ2ZD09-36□P | 22 | 13.2 | 17.6 | 21.2 | 24.9 | 51.7 | 43.6 | 14.2 | 15.9 | 13.2 | 20.5 | 14.2 | 6 | 67 | |
| 1/2 | KQ2ZD09-37□P | 28.57 | 13.2 | 17.6 | 21.2 | 30.2 | 57 | 46.6 | 14.2 | 15.9 | 13.2 | 20.5 | 14.2 | 6 | 117.1 | |
| ø3/8 | 1/4 | KQ2ZD11-35□P | 22 | 15.4 | 20.6 | 23.6 | 26.1 | 58 | 49.9 | 15.6 | 19.2 | 15.4 | 23.4 | 19.3 | 7 | 77.8 |
| 3/8 | KQ2ZD11-36□P | 22 | 15.4 | 20.6 | 23.6 | 26.1 | 58 | 49.9 | 15.6 | 19.2 | 15.4 | 23.4 | 19.3 | 7 | 76.8 | |
| 1/2 | KQ2ZD11-37□P | 28.57 | 15.4 | 20.6 | 23.6 | 31.4 | 63.3 | 52.9 | 15.6 | 19.2 | 15.4 | 23.4 | 19.3 | 7 | 124.9 | |
| ø1/2 | 3/8 | KQ2ZD13-36□P | 28.57 | 19.3 | 27 | 27.9 | 31 | 65.8 | 57.7 | 17 | 22.3 | 19.3 | 43.8 | 34.3 | 9.6 | 159.4 |
| 1/2 | KQ2ZD13-37□P | 28.57 | 19.3 | 27 | 27.9 | 33.3 | 68.1 | 57.7 | 17 | 22.3 | 19.3 | 43.8 | 34.3 | 9.6 | 169.9 | |
Unit: mm
□ Symbol: A = brass, N = brass + electroless nickel plating
Note) øD1represents maximum diameter.
Applicable Tubing
| Tubing material | FEP, PFA, nylon, soft nylon, polyurethane |
|---|---|
| Tubing outer diameter | ø1/8 ", ø5/32 ", ø3/16 ", ø1/4 ", ø5/16 ", ø3/8 ", ø1/2 " |
Specifications
| Fluid | Air, waterNote 1) | |
|---|---|---|
| Operating pressure rangeNote 2) | -100 kPa to 1 MPa | |
| Proof pressure (at 23°C) | 3 MPa | |
| Ambient temperature and fluid temperature | -5 to 60°C, Water: 0 to 40°C (No freezing) | |
| Thread | Mounting section | ANSI/ASME1.20.1 (NPT thread) JIS B0208 (UNF thread) |
| Nut section | JIS B0208 (UNF thread) | |
| Sealant on the threads | Seal ring | |
Note 1) The surge pressure must be under the maximum operating pressure.
Note 2) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Principal Parts Materials
| Body | C3604, PBT |
|---|---|
| Stud | C3604 (thread part) |
| Chuck | SUS 304 |
| Guide | SUS 304 |
| Release button | POM |
| Seal, O-ring, Seal ring | NBR |
*Please refer to the manufacturer's catalog for information on products other than the above.