Branch Universal Male Elbow 10-KQ2Z (Gasket Seal), One-Touch Fitting

Brand :
SMC
Caution
- Please refer to the catalog for detailed specifications and materials.
- Product images may be representative images. Refer to the catalog for details.
Product Description
A wide variety of one-touch fittings by SMC.
[Features]
· One-touch insertion and removal.
· Can be used in vacuum to -100 kPa.
· Gasket seal (Uni thread).
[Applications]
· Hexagon head of the body allows tightening with a box wrench. Use for branch connections.
Branch Universal Male Elbow: 10-KQ2Z (Gasket Seal) Specifications

Branch Universal Male Elbow: 10-KQ2Z (Gasket Seal) 10-KQ2Z04-M5N External Appearance

Branch Universal Male Elbow: 10-KQ2Z (Gasket Seal) 10-KQ2Z0□-32N External Appearance

Branch Universal Male Elbow: 10-KQ2Z (Gasket Seal) Dimensional Outline Drawing
| Applicable tubing outer diameter mm | Connection thread M | Model | H (hex size) | øD1Note) | øD2 | L1 | L2 | L3 | A | M | P | Effective Area mm2 | Minimum Port Size | Weight g |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Urethane | ||||||||||||||
| ø4 | M5 × 0.8 | 10-KQ2Z04-M5N | 8 | 8.2 | 9.8 | 16.5 | 11.4 | 18.4 | 14.9 | 13.3 | 8.2 | 3.4 | 2.5 | 6.2 |
Note) øD1 represents maximum diameter.
| Applicable tubing outer diameter inch | Connection thread UNF | Model | H (hex size) | øD1Note) | øD2 | L1 | L2 | L3 | A | M | P | Effective Area mm2 | Minimum Port Size | Weight g |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Urethane | ||||||||||||||
| ø1/8 | 10-32UNF | 10-KQ2Z01-32N | 8 | 7.1 | 9.8 | 16.5 | 10.4 | 17.9 | 14.9 | 13.3 | 7.1 | 1.9 | 2.5 | 5.9 |
| ø5/32 | 10-32UNF | 10-KQ2Z03-32N | 8 | 8.2 | 9.8 | 16.5 | 10.4 | 17.9 | 14.9 | 13.3 | 8.2 | 2.9 | 2.5 | 6.2 |
| ø1/4 | 10-32UNF | 10-KQ2Z07-32N | 8 | 11.1 | 13.4 | 18.4 | 12.1 | 24 | 20.5 | 13.3 | 11.1 | 2.9 | 2.5 | 13.4 |
Note) øD1 represents maximum diameter.