Extended Plug-In Elbow 10-KQ2W, One-Touch Fitting

Brand :
SMC
Caution
- Please refer to the catalog for detailed specifications and materials.
- Product images may be representative images. Refer to the catalog for details.
Product Description
Extended plug-in elbow compatible with metric-size tubing.
[Features]
· One-touch insertion and removal.
· Can be used in vacuum to -100 kPa.
[Applications]
· Generally use in the same way as a union elbow. Multi-leveled piping is also possible with the plug-in elbow to prevent interference between fittings.
Metric Size One-Touch Fitting Extended Male Elbow Specifications

Extended Male Elbow External Appearance

Extended Male Elbow Dimensional Drawing
| Applicable tubing outer diameter mm | Applicable fitting size ød | Model | øD1Note) | øD2 | L1 | L2 | A | M | Effective Area mm2 | Minimum Port Size | Weight g |
|---|---|---|---|---|---|---|---|---|---|---|---|
| Urethane | |||||||||||
| ø3.2 | ø3.2 | 10-KQ2W23-99A | 7.1 | 6.4 | 14.4 | 30.5 | 20.8 | 13.3 | 2.5 | 2.5 | 1 |
| ø4 | ø4 | 10-KQ2W04-99A | 8.2 | 7.2 | 14.5 | 31.8 | 22.6 | 13.3 | 4.2 | 3 | 1.3 |
| ø6 | ø6 | 10-KQ2W06-99A | 10.4 | 8 | 15.3 | 35.2 | 27.1 | 13.3 | 9 | 4 | 2 |
| ø8 | ø8 | 10-KQ2W08-99A | 13.2 | 10 | 17.2 | 41.9 | 34.3 | 14.2 | 14.9 | 6 | 3.5 |
| ø10 | ø10 | 10-KQ2W10-99A | 15.9 | 12 | 19.3 | 46.6 | 38.9 | 15.6 | 25 | 7.5 | 5.5 |
| ø12 | ø12 | 10-KQ2W12-99A | 18.5 | 14 | 21.5 | 52 | 44.2 | 17 | 39.7 | 9 | 8.4 |
Unit: mm
Note) øD1represents maximum diameter.
Tube
- Materials: PFA, polyurethane
Note) Can also be used with FEP, nylon and soft nylon. However, the clean performance will decline.
Product color
- Body: white type
- Release button: white
Specifications
| Fluid | Air, waterNote 1) | |
|---|---|---|
| Operating pressure rangeNote 2) | -100 kPa to 1 MPa | |
| Proof pressure (at 23°C) | 3 MPa | |
| Ambient temperature and fluid temperature | -5 to 60°C, Water: 0 to 40°C (No freezing) | |
| Thread | Mounting section | JIS B0203 (Taper thread for piping) JIS B0205 (Metric coarse thread) |
| Nut section | JIS B0205 (Metric fine thread) | |
| Seal on the threads | With or without seal | |
| Grease used | Fluorine-based grease | |
| Cleanliness class (ISO class) | Class 5 | |
Note 1) The surge pressure must be under the maximum operating pressure.
Note 2) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Principal Parts Materials
| Body | C3604 with electroless nickel plating, PBT, PP, SUS 303 |
|---|---|
| Stud | C3604 (thread part) with electroless nickel plating, SUS 303 (thread part) |
| Chuck | SUS 304 |
| Guide | SUS 304 |
| Release button | POM |
| Seal, O-ring | NBR |
| Gasket | SUS 304/NBR |