Different Diameter Cross 10-KQ2TX, One-Touch Fitting

Brand :
SMC
Caution
- Please refer to the catalog for detailed specifications and materials.
- Product images may be representative images. Refer to the catalog for details.
Product Description
One-touch fitting by SMC.
[Features]
· One-touch insertion and removal.
· Can be used in vacuum to -100 kPa.
[Applications]
· Use to branch tubes into four, two of which are on opposite ends and connect reduced size tubes at 90° angles.
Different Diameter Cross: 10-KQ2TX Outline Drawing And Dimensions

Different Diameter Cross: 10-KQ2TX Outline Drawing
(Unit: mm)
| Applicable Tubing Outer diameter (mm) | Model | øD1Note) | øD2Note) | L1 | L2 | Q | M1 | M2 | øO | øN | Effective Area mm2 | Minimum Port Size | Weight g | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| (a) | (b) | Urethane | ||||||||||||
| ø6 | ø8 | 10-KQ2TX06-08A | 10.4 | 13.2 | 17.2 | 17.3 | 8.4 | 13.3 | 14.2 | 8 | 4.2 | 10.6 | 4.5 | 7.1 |
| ø8 | ø10 | 10-KQ2TX08-10A | 13.2 | 15.9 | 19.6 | 19.2 | 9.6 | 14.2 | 15.6 | 8 | 4.2 | 17.7 | 6 | 10.9 |
| ø10 | ø12 | 10-KQ2TX10-12A | 15.9 | 18.5 | 22 | 21.6 | 10.7 | 15.6 | 17 | 8 | 4.2 | 28.4 | 7.5 | 15.9 |
Note) øD1, øD2 represents maximum diameter.
Metric Size One-Touch Fittings 10-KQ2 Series Common Specifications (Reference)
Construction

Metric Size One-Touch Fittings 10-KQ2 Series Structural Drawing
Applicable Tubing
| Tubing materialNote) | PFA, polyurethane |
|---|---|
| Tubing outer diameter | ø2, ø3.2, ø4, ø6, ø8, ø10, ø12, ø16 |
Note) Can also be used with FEP, nylon and soft nylon. However, the clean performance will decline.
Product color
| Series | Body | Release button |
|---|---|---|
| 10-KQ2 Series | White type | White |
Specifications
| Fluid | Air, waterNote 1) | |
|---|---|---|
| Operating pressure rangeNote 2) | -100 kPa to 1 MPa | |
| Proof pressure (at 23°C) | 3 MPa | |
| Ambient temperature and fluid temperature | -5 to 60°C, Water: 0 to 40°C (No freezing) | |
| Thread | Mounting section | JIS B0203 (Taper thread for piping) JIS B0205 (Metric coarse thread) |
| Nut section | JIS B0205 (Metric fine thread) | |
| Seal on the threads | With or without seal | |
| Grease used | Fluorine-based grease | |
| Cleanliness class (ISO class) | Class 5 | |
Note 1) The surge pressure must be under the maximum operating pressure.
Note 2) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Principal Parts Materials
| Body | C3604 with electroless nickel plating, PBT, PP, SUS 303 |
|---|---|
| Stud | C3604 (thread part) with electroless nickel plating, SUS 303 (thread part) |
| Chuck | SUS 304 |
| Guide | SUS 304 |
| Release button | POM |
| Seal, O-ring | NBR |
| Gasket | SUS 304/NBR |