Male Run Tee 10-KQ2Y (Gasket Seal), One-Touch Fitting

Brand :
SMC
Caution
- Please refer to the catalog for detailed specifications and materials.
- Product images may be representative images. Refer to the catalog for details.
Product Description
One-touch fitting by SMC.
[Features]
· One-touch insertion and removal.
· Can be used in vacuum to -100 kPa.
[Applications]
· Use to branch in line with and at a 90° angle to a female thread.
Male Run Tee: 10-KQ2Y (Gasket Seal) Outline Drawing And Dimensions

Male Run Tee: 10-KQ2Y (Gasket Seal) Outline Drawing
(Unit: mm)
| Applicable Tubing Outer diameter Inch | Connection thread UNF | Model | H (Hex size) | øD1Note) | øD2 | L1 | L2 | L3 | A | M | Effective Area mm2 | Minimum Port Size | Weight g |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Urethane | |||||||||||||
| ø1/8 | 10-32UNF | 10-KQ2Y01-32N | 7 | 7.1 | 7 | 15.3 | 14.2 | 15.3 | 26.5 | 13.3 | 2.7 | 2.5 | 3.5 |
| ø5/32 | 10-32UNF | 10-KQ2Y03-32N | 7 | 8.2 | 7 | 15.4 | 14.7 | 15.4 | 27.1 | 13.3 | 4.5 | 2.5 | 3.8 |
| ø1/4 | 10-32UNF | 10-KQ2Y07-32N | 7 | 11.1 | 7 | 16.5 | 16 | 16.5 | 29.5 | 13.3 | 4.5 | 2.5 | 4.7 |
Note) øD1 represents maximum diameter.
Metric Size One-Touch Fittings 10-KQ2 Series Common Specifications (Reference)
Construction

Metric Size One-Touch Fittings 10-KQ2 Series Structural Drawing
Applicable Tubing
| Tubing materialNote) | PFA, polyurethane |
|---|---|
| Tubing outer diameter | ø2, ø3.2, ø4, ø6, ø8, ø10, ø12, ø16 |
Note) Can also be used with FEP, nylon and soft nylon. However, the clean performance will decline.
Product color
| Series | Body | Release button |
|---|---|---|
| 10-KQ2 Series | White type | White |
Specifications
| Fluid | Air, waterNote 1) | |
|---|---|---|
| Operating pressure rangeNote 2) | -100 kPa to 1 MPa | |
| Proof pressure (at 23°C) | 3 MPa | |
| Ambient temperature and fluid temperature | -5 to 60°C, Water: 0 to 40°C (No freezing) | |
| Thread | Mounting section | JIS B0203 (Taper thread for piping) JIS B0205 (Metric coarse thread) |
| Nut section | JIS B0205 (Metric fine thread) | |
| Seal on the threads | With or without seal | |
| Grease used | Fluorine-based grease | |
| Cleanliness class (ISO class) | Class 5 | |
Note 1) The surge pressure must be under the maximum operating pressure.
Note 2) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Principal Parts Materials
| Body | C3604 with electroless nickel plating, PBT, PP, SUS 303 |
|---|---|
| Stud | C3604 (thread part) with electroless nickel plating, SUS 303 (thread part) |
| Chuck | SUS 304 |
| Guide | SUS 304 |
| Release button | POM |
| Seal, O-ring | NBR |
| Gasket | SUS 304/NBR |