Male Delta Union 10-KQ2D (Gasket Seal), One-Touch Fitting

Brand :
SMC
Caution
- Please refer to the catalog for detailed specifications and materials.
- Product images may be representative images. Refer to the catalog for details.
Product Description
One-touch fitting by SMC.
[Features]
· One-touch insertion and removal.
· Can be used in vacuum to -100 kPa.
[Applications]
· Use to branch tubing at three right angles.
Male Delta Union: 10-KQ2D (Gasket Seal) Specifications

Male Delta Union: 10-KQ2D (Gasket Seal) External Appearance

Male Delta Union: 10-KQ2D (Gasket Seal) Dimensional Outline Drawing
| Applicable tubing outer diameter mm | Connection thread M | Model | H (hex size) | øD1Note) | L1 | L2 | A | M | Q | øO | øN | Effective Area mm2 | Minimum Port Size | Weight g |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Urethane | ||||||||||||||
| ø4 | M5 × 0.8 | 10-KQ2D04-M5N | 10 | 8.2 | 15.8 | 20.7 | 21.8 | 13.3 | 5.7 | 6 | 3.2 | 2.2 | 1.8 | 6.6 |
| M6 × 1.0 | 10-KQ2D04-M6N | 10 | 8.2 | 15.8 | 21.7 | 21.8 | 13.3 | 5.7 | 6 | 3.2 | 4.3 | 3 | 6.4 | |
| ø6 | M5 × 0.8 | 10-KQ2D06-M5N | 12 | 10.4 | 16.8 | 21.7 | 23.9 | 13.3 | 6.7 | 6 | 3.2 | 4.3 | 1.8 | 9.8 |
| M6 × 1.0 | 10-KQ2D06-M6N | 12 | 10.4 | 16.8 | 22.7 | 23.9 | 13.3 | 6.7 | 6 | 3.2 | 4.3 | 3 | 9.7 |
Note) øD represents maximum diameter.