Male Delta Union 10-KQ2D (Sealant), One-Touch Fitting

Brand :
SMC
Caution
- Please refer to the catalog for detailed specifications and materials.
- Product images may be representative images. Refer to the catalog for details.
Product Description
One-touch fitting by SMC.
[Features]
· One-touch insertion and removal.
· Can be used in vacuum to -100 kPa.
[Applications]
· Use to branch tubing at three right angles.
Male Delta Union: 10-KQ2D (Sealant) Specifications

Male Delta Union: 10-KQ2D (Sealant) External Appearance

Male Delta Union: 10-KQ2D (Sealant) Dimensional Outline Drawing
| Applicable tubing outer diameter mm | Connection thread R | Model | H (hex size) | øDNote) | L1 | L2 | A* | M | Q | øO | øN | Effective Area mm2 | Minimum Port Size | Weight g |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Urethane | ||||||||||||||
| ø4 | 1/8 | 10-KQ2D04-01NS | 10 | 8.2 | 15.8 | 23.3 | 24.3 | 13.3 | 5.7 | 6 | 3.2 | 6 | 3.6 | 9.2 |
| 1/4 | 10-KQ2D04-02NS | 14 | 8.2 | 15.8 | 27.7 | 27.1 | 13.3 | 5.7 | 6 | 3.2 | 6 | 3.6 | 19 | |
| ø6 | 1/8 | 10-KQ2D06-01NS | 12 | 10.4 | 16.8 | 24.3 | 26.4 | 13.3 | 6.7 | 6 | 3.2 | 11 | 5.4 | 10.2 |
| 1/4 | 10-KQ2D06-02NS | 14 | 10.4 | 16.8 | 28.7 | 29.2 | 13.3 | 6.7 | 6 | 3.2 | 11 | 5.4 | 19.1 | |
| 3/8 | 10-KQ2D06-03NS | 17 | 10.4 | 16.8 | 30.1 | 30.2 | 13.3 | 6.7 | 6 | 3.2 | 11 | 5.4 | 31 | |
| ø8 | 1/8 | 10-KQ2D08-01NS | 14 | 13.2 | 18.8 | 26.3 | 29.8 | 14.2 | 8.4 | 8 | 4.2 | 18.2 | 6 | 15.3 |
| 1/4 | 10-KQ2D08-02NS | 14 | 13.2 | 18.8 | 30.7 | 32.6 | 14.2 | 8.4 | 8 | 4.2 | 18.2 | 7.3 | 20.4 | |
| 3/8 | 10-KQ2D08-03NS | 17 | 13.2 | 18.8 | 32.1 | 33.6 | 14.2 | 8.4 | 8 | 4.2 | 18.2 | 7.3 | 32.1 | |
| ø10 | 1/4 | 10-KQ2D10-02NS | 17 | 15.9 | 21.2 | 33.1 | 36.3 | 15.6 | 9.6 | 8 | 4.2 | 29 | 9 | 24.9 |
| 3/8 | 10-KQ2D10-03NS | 17 | 15.9 | 21.2 | 34.5 | 37.3 | 15.6 | 9.6 | 8 | 4.2 | 29 | 9.4 | 32.7 | |
| 1/2 | 10-KQ2D10-04NS | 22 | 15.9 | 21.2 | 38.7 | 40.2 | 15.6 | 9.6 | 8 | 4.2 | 29 | 9.4 | 60.6 | |
| ø12 | 1/4 | 10-KQ2D12-02NS | 19 | 18.5 | 23.6 | 35.5 | 40 | 17 | 10.7 | 8 | 4.2 | 45.2 | 9 | 35 |
| 3/8 | 10-KQ2D12-03NS | 19 | 18.5 | 23.6 | 36.9 | 41 | 17 | 10.7 | 8 | 4.2 | 45.2 | 11 | 38 | |
| 1/2 | 10-KQ2D12-04NS | 22 | 18.5 | 23.6 | 41.1 | 43.9 | 17 | 10.7 | 8 | 4.2 | 45.2 | 11.6 | 60 |
*Reference dimensions after installation of R thread.
Note) øD represents maximum diameter.