Branch 10-KQ2U (Gasket Seal), One-Touch Fitting

Brand :
SMC
Caution
- Please refer to the catalog for detailed specifications and materials.
- Product images may be representative images. Refer to the catalog for details.
Product Description
One-touch fitting by SMC.
[Features]
· One-touch insertion and removal.
· Can be used in vacuum to -100 kPa.
[Applications]
· Use to branch into two in the same direction in line with the female thread.
Branch: 10-KQ2U (Gasket Seal) Specifications

Branch: 10-KQ2U (Gasket Seal) External Appearance

Branch: 10-KQ2U (Gasket Seal) Dimensional Outline Drawing
Connection thread: M
| Applicable Tubing Outer Diameter mm | Connection thread M | Model | H (Hex size) | øDNote) | L | A | M | P | Q | øO | øN | Effective Area mm2 | Minimum Port Size | Weight g |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Urethane | ||||||||||||||
| ø3.2 | M5 × 0.8 | 10-KQ2U23-M5N | 10 | 7.1 | 33.8 | 30.8 | 13.3 | 7.1 | 5.2 | 6 | 3.2 | 2.2 | 1.8 | 5.8 |
| ø4 | M5 × 0.8 | 10-KQ2U04-M5N | 10 | 8.2 | 33.9 | 30.9 | 13.3 | 8.2 | 5.7 | 6 | 3.2 | 2.2 | 1.8 | 6.7 |
| M6 × 1.0 | 10-KQ2U04-M6N | 10 | 8.2 | 34.9 | 30.9 | 13.3 | 8.2 | 5.7 | 6 | 3.2 | 2.2 | 3 | 6.6 | |
| ø6 | M5 × 0.8 | 10-KQ2U06-M5N | 12 | 10.4 | 35 | 32 | 13.3 | 10.4 | 6.8 | 6 | 3.2 | 2.2 | 1.8 | 10 |
| M6 × 1.0 | 10-KQ2U06-M6N | 12 | 10.4 | 36 | 32 | 13.3 | 10.4 | 6.8 | 6 | 3.2 | 2.2 | 3 | 9.8 |
Note) øD1 represents maximum diameter.
Connection thread: UNF
| Applicable Tubing Outer Diameter Inch | Connection thread UNF | Model | H (Hex size) | øDNote) | L | P | A | M | Q | øO | øN | Effective Area mm2 | Minimum Port Size | Weight g |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Urethane | ||||||||||||||
| ø1/8 | 10-32UNF | 10-KQ2U01-32N | 8 | 7.1 | 33.8 | 7.1 | 30.3 | 13.3 | 5.2 | 6 | 3.2 | 2.2 | 1.8 | 5 |
| ø5/32 | 10-32UNF | 10-KQ2U03-32N | 10 | 8.2 | 33.9 | 8.2 | 30.4 | 13.3 | 5.7 | 6 | 3.2 | 2.2 | 1.8 | 6.6 |
| ø1/4 | 10-32UNF | 10-KQ2U07-32N | 12 | 11.1 | 35.2 | 11.1 | 31.7 | 13.3 | 7.6 | 8 | 4 | 2.2 | 1.8 | 11.2 |
Note) øD1 represents maximum diameter.
Connection thread: Uni
| Applicable Tubing Outer Diameter mm | Connection thread Uni | Model | H (Hex size) | øDNote) | L | P | A* | M | Q | øO | øN | Effective Area mm2 | Minimum Port Size | Weight g |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Urethane | ||||||||||||||
| ø4 | 1/8 | 10-KQ2U04-U01N | 11 | 8.2 | 35.4 | 8.2 | 30.6 | 13.3 | 5.7 | 6 | 3.2 | 4.2 | 3.6 | 8.6 |
| 1/4 | 10-KQ2U04-U02N | 14 | 8.2 | 37.4 | 8.2 | 31 | 13.3 | 5.7 | 6 | 3.2 | 4.2 | 3.6 | 14.6 | |
| ø6 | 1/8 | 10-KQ2U06-U01N | 12 | 10.4 | 36.8 | 10.4 | 32 | 13.3 | 6.8 | 6 | 3.2 | 10.6 | 5.4 | 10 |
| 1/4 | 10-KQ2U06-U02N | 14 | 10.4 | 38.5 | 10.4 | 32.1 | 13.3 | 6.8 | 6 | 3.2 | 10.6 | 5.4 | 15 | |
| 3/8 | 10-KQ2U06-U03N | 17 | 10.4 | 39.3 | 10.4 | 32.9 | 13.3 | 6.8 | 6 | 3.2 | 10.6 | 5.4 | 23.3 |
*Reference Uni thread dimensions after installation
Note) øD1 represents maximum diameter.
* Refer to manufacturer's catalog for other models.