Color Cap 10-KQ2C One-Touch Fitting

Brand :
SMC
Caution
- *See the catalog for detailed specs and materials.
- Product images may be representative images. Refer to the catalog for details.
Product Description
A one-touch fitting type color cap.
[Features]
· Available in 10 colors.
· One-touch connection.
· Can be used with -100‑kPa vacuum.
[Applications]
· Can be attached to release button to color code them by application when working with multiple pipes.
One-Touch Fitting 10-KQ2 Series Color Cap Specifications

Color Cap external appearance

Color Cap dimensional drawing
Metric Size
| Applicable tube outer diameter mm | Model | øD1 | øD2 | L | Mass g |
|---|---|---|---|---|---|
| ø2 | 10-KQ2C-02□A | 6.1 | 3.2 | 2.6 | 0.1 |
| ø3.2 | 10-KQ2C-23□A | 7.3 | 4.3 | 2.6 | 0.1 |
| ø4 | 10-KQ2C-04□A | 8.3 | 5.2 | 2.6 | 0.1 |
| ø6 | 10-KQ2C-06□A | 10.3 | 7.2 | 2.6 | 0.1 |
Units: mm
Inch Size
| Applicable tube outer diameter Inches | Model | øD1 | øD2 | L | Mass g |
|---|---|---|---|---|---|
| ø1/8 | 10-KQ2C-01□A | 7.3 | 4.3 | 2.6 | 0.1 |
| ø3/16 | 10-KQ2C-05□A | 9 | 5.9 | 2.6 | 0.1 |
Units: mm
Color symbol (□ symbol)
- B (black)
- R (red)
- YR (orange)
- BR (brown)
- Y (yellow)
- G (green)
- CB (sky blue)
- GR (gray)
- W (white)
- BU (blue)
*The outer diameter of the release button has been made larger on the new KQ2 Series to improve ease of use. With this change, the usable color caps after the change differ from those before the change.
For details, see "Precautions When Procuring Color Caps" in the standard product KQ2 Series catalog.