Piping Module Cap KBC

Brand :
SMC
Caution
- *See the catalog for detailed specs and materials.
- Product images may be representative images. Refer to the catalog for details.
Product Description
A one-touch fitting from SMC.
[Features]
· Allows for centralized and distributed air supply from main pipe lines.
· Allows for centralized or distributed piping for use in different applications.
· Tool-free single-action connection
· Free 360° distribution of air
Piping Module KB Series Cap Specifications

Piping Module KB Series Cap external appearance

Piping Module KB Series Cap dimensional drawing
| Model | H Hex size | D | L1 | L2 | A | Weight g |
|---|---|---|---|---|---|---|
| KBC1 | 14 | 13.6 | 30.0 | 13.0 | 26.5 | 23.4 |
| KBC2 | 17 | 17.6 | 32.5 | 28.5 | 37.0 | |
| KBC3 | 19 | 25.2 | 35.5 | 14.0 | 31.5 | 46.7 |
| KBC4 | 24 | 27.0 | 34.0 | 15.0 | 29.5 | 74.4 |
Units: mm
Specifications
- Usable fluids: air
- Ambient temperature and working fluid temperature: -5 to 60℃ (no freezing)
Caution
- Do not apply a bend to the piping modules if using them while connected. This could result in deformation or damage of the piping. Also, be sure to use the KBX bracket for connections of 5 stations or more. Failure to use the bracket may cause the piping to become deformed due to bending or deflection.
- Each of the piping modules can be connected to other modules as long as they have the same body size.
- When attaching female connector union and female connector elbow union, use the body's hexagonal surface and tighten with a suitable wrench. Use the root nearest the thread when tightening with a wrench. The hexagonal surface may become damaged if the wrench is not an appropriate size for it.