Fluoropolymer Pipe Fitting, LQ1 Series, Union Elbow Reducing, Inch Size

Caution
- Refer to the catalog for product specifications.
- Product images may be representative images. Refer to the catalog for details.
Product Description
A fluoropolymer fitting with a tube holding section on the nut that utilizes a 2-stage system for securely holding tubes in place.
[Features]
· The quadruple-sealing construction provides a strong sealing effect and highly reliable performance against the leakage of liquids.
· Offers outstanding flow-through characteristics with minimized liquid pooling.
· For use at 200°C.
· The seal lock on the nut helps prevent loosening. The trapezoidal thread allows for the application of high levels of torque.
· Strong resistance to tube bending and deformation.
· Easy nut fastening
· Simply screw-in as far as the ends of the fitting to tighten the nuts. No need for gauge management for positioning.
· The trapezoidal thread prevents the angled insertion of nuts.
Union Elbow, Reducing Type LQ1E-R Inch Size Specifications

LQ1E-R series dimensional drawing

LQ1E-R series dimensional drawing

Dimensional drawing for size 6
(Units: mm)
| Model | A side | B side | B | C1 | C2 | E1 | E2 | H1 | H2 | L1 | L2 | M1 | M2 | W |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Applicable tube outer diameter | ||||||||||||||
| *LQ1E3A-R3 | 3/8 " | 1/8 " | - | - | - | 24 | 15 | 21 | 14 | 35.5 | 31.5 | 28 | 16.5 | - |
| LQ1E4A-R2 | 1/2 " | 1/4 " | 6 | 9 | 9 | 24 | 20 | 21 | 17 | 43 | 38.5 | 28 | 23 | - |
| *LQ1E4A-R3 | 1/2 " | 3/16 " | - | - | - | 15 | 14 | 35.5 | 31.5 | 16.5 | - | |||
| *LQ1E4A-R4 | 1/2 " | 1/8 " | ||||||||||||
| *LQ1E5A-R2 | 3/4 " | 3/8 " | - | - | - | 39.5 | 20 | 36 | 17 | 54 | 47.5 | 49 | 23 | 46 |
| *LQ1E5A-R3 | 3/4 " | 1/4 " | ||||||||||||
| *LQ1E5A-R4 | 3/4 " | 3/16 " | 15 | 14 | 51 | 42 | 16.5 | |||||||
| *LQ1E6A-R2 | 1 " | 1/2 " | - | - | - | 39.5 | 24 | 36 | 21 | 56.5 | 52.5 | 49 | 28 | 46 |
| *LQ1E6A-R3 | 1 " | 3/8 " | 20 | 17 | 54 | 47.5 | 23 | |||||||
| *LQ1E6A-R4 | 1 " | 1/4 " | ||||||||||||
| *LQ1E6A-R5 | 1 " | 3/16 " | 15 | 14 | 51 | 42 | 16.5 | |||||||
Note: Products marked with '*' are manufactured to order (the main body of the fitting is machined PTFE).