Fluoropolymer Pipe Fitting, LQ1 Series, Tubing Extension Union Tee, Metric Size

Caution
- Refer to the catalog for product specifications.
- Product images may be representative images. Refer to the catalog for details.
Product Description
Tubing extension union tee with excellent anti-liquid leakage performance.
[Features]
· Quadruple-sealing construction (PAT.) provides a strong sealing effect and highly reliable performance against the leakage of liquids.
· Offers outstanding flow-through characteristics with minimized liquid pooling.
· For use at 200°C.
· The seal lock on the nut helps prevent loosening. The trapezoidal thread allows for the application of high levels of torque.
The tube holding section on the nut utilizes a 2-stage system for securely holding tubes in place.
· The tube support allows it to withstand use with lateral loads.
· Simply screw in as far as the ends of the fitting to tighten the nuts. No need for gauge management for positioning.
Tubing Extension Union Tee Features

T1 Type outline dimensional drawing
(Units: mm)

T2 Type outline dimensional drawing
(Units: mm)

T3 Type outline dimensional drawing
(Units: mm)
| Model | Applicable tube outer diameter | B | D | E | F | G | H | L1 | L2 | L3 | M |
|---|---|---|---|---|---|---|---|---|---|---|---|
| *LQ1T21-TT1 | ø6 | - | 6 × 4 | 15 | - | - | 14 | 21.5 | 26.5 | 18 | 16.5 |
| *LQ1T21-TT2 | 25.5 | ||||||||||
| *LQ1T31-TT1 | ø10 | - | 10 × 8 | 20 | - | - | 17 | 30.6 | 35.5 | 24 | 23 |
| *LQ1T31-TT2 | 34.5 | ||||||||||
| *LQ1T32-TT1 | ø8 | - | 8 × 6 | 20 | - | - | 17 | 29.6 | 35.5 | 24 | 23 |
| *LQ1T32-TT2 | 34.5 | ||||||||||
| *LQ1T32-TT3 | 29 | ||||||||||
| LQ1T51-TT2 | ø19 | 7 | 19 × 16 | 29 | 14 | 28 | 26 | 54 | 55.5 | 35 | 39 |
| LQ1T51-TT3 | |||||||||||
| LQ1T61-TT1 | ø25 | 8 | 25 × 22 | 39.5 | 18 | 36 | 36 | 69.5 | 65.5 | 39.5 | 49 |
Note: Products marked with '*' are manufactured to order (the main body of the fitting is machined PTFE).