Fluoropolymer Pipe Fitting, LQ3 Series, Union Elbow Reducing, Inch Size

Brand :
SMC
Caution
- For specifications and details, please refer to the catalog.
- Product images may be representative images. Refer to the catalog for details.
Product Description
Fluoropolymer fittings from SMC Corporation.
[Features]
· Flare-type collet construction.
· Triple-seal construction.
· Ease of installation.
· Excellent flow-through characteristics.
· Excellent heat resistance.
· Can be used at 200°C.
[Applications]
· For joining tubes during piping assembly.
Union Elbow Reducing: LQ3E-R Inch Size Outline Drawing and Dimensions

Union Elbow Reducing: LQ3E-R Outline Drawing
| Model | A side | B side | B | C | E1 | E1' | E2 | E2' | H1 | H2 | L1 | L1' | L2 | L2' | M1 | M2 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Applicable Tubing Outer Diameter | ||||||||||||||||
| LQ3E2A-R1 | 1/4 " | 1/8 " | 4 | 6 | 17 | 16 | 10 | 9 | 16 | 11 | 34.5 | 33.5 | 30.5 | 29.5 | 20 | 14 |
| LQ3E3A-R1 | 3/8 " | 1/4 " | 5 | 9 | 22.5 | 19.5 | 17 | 16 | 21 | 16 | 47.5 | 44.5 | 38 | 37 | 25 | 20 |
| LQ3E3A-R2 | 1/8 " | 10 | 9 | 11 | 33.5 | 32.5 | 14 | |||||||||
| LQ3E4A-R1 | 1/2 " | 3/8 " | 6 | 10 | 24.5 | 22.5 | 22.5 | 19.5 | 24 | 21 | 52.5 | 50.5 | 48.5 | 45.5 | 29 | 25 |
| LQ3E4A-R2 | 1/4 " | 17 | 16 | 16 | 39 | 38 | 20 | |||||||||
| LQ3E5A-R1 | 3/4 " | 1/2 " | 7 | 14 | 26.5 | 24 | 24.5 | 22.5 | 32 | 24 | 64 | 61.5 | 58.5 | 56.5 | 37 | 29 |
| LQ3E5A-R2 | 3/8 " | 22.5 | 19.5 | 21 | 53.5 | 50.5 | 25 | |||||||||
| LQ3E5A-R3 | 1/4 " | 17 | 16 | 16 | 43.5 | 42.5 | 20 | |||||||||
| LQ3E6A-R1 | 1 " | 3/4 " | 8 | 18 | 30 | 26 | 26.5 | 24 | 41 | 32 | 78 | 74 | 70 | 67.5 | 49 | 37 |
| LQ3E6A-R2 | 1/2 " | 24.5 | 22.5 | 24 | 64.5 | 62.5 | 29 | |||||||||
- (E1, E1', E2, E2'): Reference dimension for the inserted tubing from the end surface of the nut.
- (E1', E2') L1', L2': Nut material PVDF dimensions.
Fluoropolymer Fittings Hyper Fittings / Flare-Type LQ3 Series Common Specifications (Reference)
Construction

LQ3 Series Construction
Specifications
| Material | New PFA | |
|---|---|---|
| Maximum operating pressure (at 20°C) | 1.0 MPa | |
| Proof pressure | Refer to the withstand pressure and heat resistance performance data. | |
| Operating Temperature | Nut material PVDF | 0 to 150°C |
| Nut material PFA | 0 to 200°C | |
Withstand Pressure and Heat Resistance Performance

Withstand Pressure and Heat Resistance Performance Data
Precautions
- Use special tools to connect tubing.
- Tighten the nut until it touches the end surface of the body, and then tighten it an additional 1/8 turn to ensure that the nut has reached the end surface. If the nut will not turn any further, then it means a sufficient tightening has occurred. Refer to the proper tightening torques shown below.
| Body size | Torque (N·m) |
|---|---|
| 1 | 0.7 to 0.9 |
| 2 | 1.6 to 1.8 |
| 3 | 3.2 to 3.5 |
| 4 | 5.0 to 5.3 |
| 5 | 10.0 to 10.5 |
| 6 | 22.5 to 23.0 |
| 7 | 23.0 to 26.5 |