Fluoropolymer Pipe Fitting, LQ3 Series, Space Saving Run Tee, Metric Size

Brand :
SMC
Caution
- For specifications and details, please refer to the catalog.
- Product images may be representative images. Refer to the catalog for details.
Product Description
SMC Corporation's fluoropolymer fitting space-saving run tee: LQ3T-SR metric size.
[Features]
· Flare-type collet construction.
· Triple-seal construction.
· Excellent heat resistance.
· Excellent flow-through characteristics.
· Excellent heat resistance.
· Can be used at 200°C.
Space-Saving Run Tee: LQ3T-SR Metric Size Features
- Providing additional strength against possible tube bending or deformation.
- Tube retainer of the nut is made from a two-stage structure, enabling it to hold the tubing firmly.
- The fitting seal surface to the tubing adopts a unique design to the area pressure, resulting in improved sealing performance.
- A gauge control is not required as the nut is designed to be tightened until the end surface of the fitting main body.
- Prevents the nut from loosening at a high tightening torque.
- Heat resistant.
- Prevents nuts from being installed a tilted position.
- Strengthening the prevention of the tube release by means of the collet structure.
- Sealing performance is highly maintained in a circumferential seal surface having a unique shape even under thermal stress conditions.
Space-Saving Run Tee: Sample LQ3T-SR Metric Size Dimensions
(Unit: mm)

Space-Saving Run Tee: LQ3T-SR Metric Size Dimensional Drawing
| Model | Applicable Tubing Outer Diameter | B | E | E' | F | G | H | L1 | L1' | L2 | L2' | M |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LQ3T21-SR | ø6 | 4 | 17 | 16 | 6 | 12 | 16 | 34.5 | 33.5 | 39.5 | 38.5 | 20 |
| LQ3T31-SR | ø10 | 5 | 22.5 | 19.5 | 9 | 18 | 21 | 47.5 | 44.5 | 52.5 | 49.5 | 25 |
| LQ3T32-SR | ø8 | 49.5 | 46.5 | |||||||||
| LQ3T41-SR | ø12 | 6 | 24 | 22 | 10 | 20 | 24 | 52.5 | 50.5 | 54.5 | 52.5 | 29 |
| LQ3T51-SR | ø19 | 7 | 26.5 | 24 | 14 | 28 | 32 | 64 | 61.5 | 66 | 63.5 | 37 |
| LQ3T61-SR | ø25 | 8 | 30 | 26 | 18 | 36 | 41 | 78 | 74 | 80 | 76 | 49 |
- *(E, E'): Reference dimension for the inserted tubing from the end surface of the nut.
- * (E';), L1', L2': Nut material PVDF dimensions.
Precautions
- *Operate within the range of the maximum operating pressure.
- * After a long period of non-use, perform inspections before beginning operation.
- * Use sufficient care in the handling of the LQ series clean packaging types when opening the package.
- * Do not use in locations having an explosive atmosphere.
- * Do not operate in locations where vibration or impact occurs.
- * In locations near heat sources, block off radiated heat.